Wear-resistant plastic energy chain under high acid load in indoor cranes

energy chain and plastic channel made of chemical-resistant plastic in use for years

Profile

  • What was needed: energy chain system E4/4 including guide trough
  • Requirements: Due to a high hydrogen chloride content in the air of the pre-treatment line of approx. 2 per cent, all components in the system are exposed to a high acid load. A wear-resistant solution was to be found for these conditions.
  • Industry: Cranes
  • Success for the customer: The chemical-resistant material igumid® EG+ ensures high resistance despite the high hydrogen chloride content. The material also has very low total moisture absorption, which enables increased resistance to aggressive chemicals.

Problem

Solution

Trouble-free in all plants

お問合せ

ご不明な点がございましたら、お気軽にお問い合わせください。

お問合せ対応時間