言語の変更 :
1

With our 3D printing service you can produce wear-resistant plastic components by means of three different processes: SLS, FDM and DLP 3D printing. On this page you will find further information on the respective production methods.
Would you like to discuss your project with one of our experts?
Then please don't hesitate to contact us!
In SLS 3D printing, plastic powder is applied in layers with a blade and melted with a laser at the specific points where the component is to be produced. This process is characterised above all by its cost-effectiveness, fast production and high dimensional accuracy of the printed parts (from ±0.15mm).
Further advantages:
Tip: Compared to the SLS process, FDM 3D printing offers a greater variety of materials.
FDM is a 3D printing process in which a meltable material (plastic) is heated and applied layer by layer via one or more nozzles. This is also referred to as melt strand deposition or filament extrusion. The low cost of a filament printer and the usability make FDM the most widely used 3D-printing process.
Multi-material printing: with 3D printing, it is also possible to produce parts from up to four different filaments in one printing process.
Tip: if support material is not required and components with a good layer bonding and higher dimensional accuracy (<±0.2mm) are needed, laser sintering and DLP are more suitable than FDM.
DLP is a 3D printing process in which synthetic resin is exposed to UV light layer by layer in a basin and thereby cured or polymerised. A UV light source strikes an array of mirrors, which reflect the light as two-dimensional layer geometry and cast it onto the material.
Advantages:
DLP vs SLA:
A major advantage of 3D printing using the DLP process is the time saved. Compared to the SLA process, in which each point is individually exposed by a laser, the resin is cured surface by surface in the DLP process, which reduces construction time many times over. In addition, the resolution is significantly increased with up to 35µm pixels.
1

Have your prototypes or series printed from wear-resistant igus plastics in one to three days.
1

Get an overview of the areas of application in which the igus 3D printing service has played a decisive role.

電話およびチャットでの対応時間:
月曜~金曜:8:45~18:00