ガイドローラーは、様々な産業用途において、低摩擦でスムーズかつ安全な移動を可能にする不可欠なコンポーネントです。イグスのガイドローラーは、高機能ポリマーイグリデュール製で、特に弾力性と耐摩耗性に優れています。また、潤滑油なしで作動します。イグスでは、V形状、L形状、U形状など、内径3~20mm、外径10~60mmのさまざまな溝タイプのガイドローラーを幅広く取り揃えています。こうしたバリエーションは、コンベヤ技術、生産設備、自動化機械など、さまざまな作業で柔軟に統合できるように特別に設計されています。潤滑不要の材質を採用しているため、ガイドローラーは追加のメンテナンスを必要とせず、摩耗、湿気、汚れにも強いです。標準ラインナップに適切なサイズが見つかりませんか?イグスにとって、カスタマイズされた特殊部品は決して珍しいことではありません。