言語の変更 :
Based on the successful E4Q, the first sizes of an L version with an inner height of 64 / 58 mm are now available. Easy to open by hand with quick opening bar. crossbar of the E4Q.58/82 are used = complete width range directly available.
The bionic design, which allows increased stability and service life while reducing the weight at the same time. And the quick-opening bars, which enable simple and intuitive opening/closing of the chain. Another advantage of the growing E4Q modular system: no new crossbars need to be made for the new E4Q.L series, as those of the E4Q.58 have been adopted. This means that the complete width programme from 100 to 500 mm with a total of 29 widths is directly available
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radii [mm] | Pitch |
|---|---|---|---|---|---|---|
| E4Q.64L | 64 | 90 | 100 - 500 | 126 - 526 | 135, 150, 175, 200, 240, 250, 300, 350, 400, 450, 500 | 100 |
| Part No. | Inner height [mm] | Outer height [mm] | Inner width [mm] | Outer width [mm] | Bend radii [mm] | Pitch |
|---|---|---|---|---|---|---|
| E4Q.58L | 58 | 84 | 100 - 500 | 125 - 525 | 100, 135, 150, 175, 200, 240, 250, 300, 350, 400, 450, 500 | 91 |

extension link for the E4Q.L
With the extension link, an existing e-chain® configuration can be easily extended to run a large number of cables or particularly heavy cables in a chain.
| Part No. E4Q.58 extension link | Part No. E4Q.58.L extension link | Part No. E4.56 extension link | Part No. E4/light extension link |
|---|---|---|---|
| E4Q.58.Bi1/Bi2/Bi3.RRR.0 | E4Q.58L.Bi1/Bi2/Bi3.RRR.0 | E4.56.Bi1/Bi2/Bi3.RRR.0 | 14040.Bi1/Bi2/Bi3.RRR.0 |
E4Q series energy chains have been developed to offer the best possible solution for unsupported and long travels. Based on the robust and proven E4.1 energy chain standard, the new range brings a long service life and a high degree of modularity.


電話およびチャットでの対応時間:
月曜~金曜:8:45~18:00