New plastic guide trough keeps energy chains safely and easily on track2015/07/21
Guide troughs, usually made from aluminium or steel, ensure correct operation and a long service life for energy chains in gliding applications with long travels. The new guidelite plus from igus is a guide trough that is made entirely of plastic and is easy to assemble. Individual elements made of abrasion-resistant high-performance plastic can be connected together very quickly and without tools by hand due to a locking mechanism specially designed for this system. The low weight of the plastic parts helps with installation, but is also advantageous where lightweight solutions are needed. A special expansion joint, which is provided in every second link of the trough elements, guarantees flexibility and adaptability especially in case of large temperature variations. Thus, the product can also be used without restrictions in outdoor applications. |