The first self-lubricating plastic bearing for continuous high rotational speeds2015/06/03
With the new iglide L500 material, igus, the motion plastics expert, has announced the release of their newest specialist bearing solution, ideally suited for continuous operation in high-speed rotation applications under low loads. The L500 material combines extraordinary wear resistance in long-running, high speed applications. Continuous rotational speeds of more than 16 ft./s are possible, and the L500 material performs even under extreme environmental conditions, such as temperature ranging from -148º to 482º F, as well as media contact. The L500 material is characterized by its low moisture absorption and thermal expansion, among others. |