Video: Heavy bridge raised easily with secure energy supply from igus2018/11/13
For ships to pass under the Memorial Bridge, it must be raised by a vertical lifting mechanism. In operation an average speed of 1 m/s is required for a total distance of 40 metres. To reduce maintenance and increase overall reliability, the bridge builders used pre-assembled igus readychains instead of the hanging cables of the original design. The cables, which were harnessed with connectors and fitted in energy chains, were pre-assembled in the nearby igus factory and delivered as ready-to-install systems to be fitted on site. |