Information graphs: The low purchase price is not the only cost benefit of lubrication-free and maintenance-free bearing technology2018/03/16
Plain bearings made of high-performance plastics, the so-called Tribo-polymer bearings, are increasingly used in various moving applications worldwide. This is because designers worldwide view these lubrication-free and maintenance-free plastic plain bearings as a long-lasting and cost-saving alternative to metallic bearings – in bicycles and printers as well as in filling plants or agricultural and construction machinery. |