igusigus-icon-cart(0)

レディーケーブル サーボケーブル、Beckhoff ZK4000-2711-xxxx相当、ベースケーブル、PVC 10 x d

MAT9750307 product image
igus-icon-lupe
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
igus-icon-lupe
MAT9750307 product image
igus-icon-lupe
3 から 1
MAT9750307 product image
1. Outer jacket: pressure extruded, oil-resistant PVC mixture 2. Overall shield: flexible braiding of tinned copper wires. 3. Banding: plastic fleece 4. Filler: plastic yarn 5. Core insulation: mechanically high-quality, particularly low-capacity TPE mixture 6. Conductor: particularly bend-resistant design made from bare copper wires 7. Element banding: plastic foil 8. Shield film: aluminium-coated plastic foil 9. Element shield: flexural-resistant braiding of tinned copper wires. 10. Strain relief: high tensile strength centre element
MAT9750307 product image
  • 負荷レベル: 標準負荷に対応
  • 外被:PVC
  • 耐油性: 耐油性(DIN EN 50363-4-1準拠)
  • シリコーンフリー
  • 難燃性
  • 全体シールド
  • チェーンフレックス クラス: 4.2.2.1
igus-icon-lieferzeitMAT9750307
InfoInfoigus-icon-infoイグス(igus® GmbH)は、ケーブル長をコネクタ又はオープンエンドを含めた全長と定義しています。