The loading and unloading of machines can be efficiently automated with handling robots. The robot systems pick up components precisely and reliably, and place them in the desired machine. Our various robot kinematics offer you maximum flexibility when setting up your automation solution and enable fast and reliable machine assembly. The robot control system can be integrated directly into the system via Modbus TCP/IP or runs separately via digital inputs and outputs. If you have any questions, please feel free to contact us directly.