iglidur® JPF, flange bearing, mm

iglidur® JPF, flange bearing, mm
iglidur® JPF, flange bearing, mm drawing
2の1
iglidur® JPF, flange bearing, mm
iglidur® JPF, flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JPFFM-0304-05
  • 材質: iglidur® JPF
  • 形状: フランジ型すべり軸受
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Adjust dimensions
  • 製造方法: 射出成形
  • ナットの予測寿命:
材質:
  • Wear-resistant and versatile, without PTFE
  • Affordable prices thanks to injection molding
  • Same or better tribological properties compared to iglidur® J, depending on the application

iglidur® JPF | The versatile endurance runner
Based on the tried-and-tested endurance material iglidur J, iglidur JPF offers comparable properties – without the use of PTFE. The iglidur® JPF plain bearings with flange are characterised above all by lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® JPF plain bearings are not suitable for extreme loads.

Typical applications

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom

Find more applications here:
Industry solutions
 

When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low moisture absorption
When not to use it?

Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 

適合性の確認

コンサルティング

お気軽にお問合せ下さい

宮下
宮下

igus-icon-phone03-5819-2500

お問合せ・技術相談

電話
月~金 8:30~20:00
オンライン
チャットサービス
月~木:午前8時~午後6時
金曜日:午前8時~午後5時
WhatsAppサービス
月~金 8:45~19:00