New
igus-icon-lupe
igus-icon-lupe
2 から 1
- High flexibility thanks to free choice of bearing
- Tube material: aluminum or stainless steel
- Adapter material: xirodur® B180
- Lengths from 30 to 1,000 mm
igus-icon-lieferzeitBBAT-AC30-608-B180-100
30
608
アルミ製
Conveyor roller with adapter without bearings, aluminum or stainless steel tube
Conveyor rollers with ball bearing adapters are compatible with single-row standard deep groove ball bearings. They are available in aluminum or stainless steel, with lengths from 30 to 1,000 mm.
![]()
Tech up:
![]()
Cost down:
![]()
Proof:
![]()
Sustainability: