igus-icon-lupe
Product information
- Minimum bend radius: 120mm
- Shaft diameter: 8mm
- Material: hard drawn steel
igus-icon-lieferzeitRL-A420.0108.250
250
部品番号
Product information
The drygear® flex shaft is used to synchronise the drive of several rack and pinion gearboxes. The minimum bending radius is 120 mm. This enables synchronisation even in tight curves.
Due to the design of the flex shaft, increased play is to be expected. The flex shaft is therefore not suitable for precision applications.