igus-icon-lupe
igus-icon-lupe
2 から 1
- Thread direction: right/left
- Housing material: igumid G
- Ball stud made of plastic or galvanized steel
- For all mechanical combinations
- Very easy to install
- Maintenance-free
- Corrosion and chemical resistant
製品番号:
igubal® axial joint
igubal® axial joints are corrosion-resistant and can be used in harsh environments without any problems. In damp or wet environments, they are resistant to weak acids and alkalis. Their resistance to dirt and dust should be emphasized.
The housing and the ball studs are made of igumid G, a particularly impact-resistant, long-fiber-reinforced polymer. Suitable for long-term use at temperatures from -30 °C to +80 °C.