2 から 1
igus-icon-lupe
igus-three-dimensional-model
- 部品番号: FPFSM-0608-06
- 材質: iglidur® FPF
- 形状: スリーブ型ベアリング
- 寸法:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- 寸法を調整する
- 製造方法: 射出成形
- 予測寿命:
- Conductive and PTFE-free
- Reduces maintenance and lubrication costs
- Similar tribological specifications compared to iglidur F, depending on the application
The new material iglidur FPF is not only conductive and therefore ideal for applications with ESD requirements, but also PTFE-free.
適合性の確認