Guide rollers online shop

Guide rollers are indispensable components that enable low-friction, smooth, and safe movement in numerous industrial applications. igus guide rollers are made of iglidur high-performance plastics, which makes them particularly resilient and wear-resistant. They also operate without lubricating oil. igus offers a wide selection of guide rollers with different groove types, including V-groove, L-groove, and U-groove, with an inner diameter of 3 to 20 mm and an outer diameter of 10 to 60 mm. These variants are specially designed to be flexibly integrated into various applications, such as conveyor technology, production facilities, or automation machines. Thanks to the lubrication-free materials, the guide rollers require no additional maintenance and are resistant to abrasion, moisture, and dirt. Can't find the right dimensions in the standard range? Customized special parts are nothing new to igus.

製品数: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!