igus-icon-lupe
igus-icon-lupe
2 から 1
- Material sliding element: iglide® J
- Mounting type: Through holes
- Installation size: 40
- Load capacity, stat.: 157 lbs (700 N))
igus-icon-lieferzeit-dotNW-01-40-LLY
50
Y方向
Introducing the drylin N guide carriage with installation size 40, featuring the innovative iglidur J sliding element. This reliable carriage is designed for easy mounting through holes, ensuring a secure fit. With a static load capacity of 157 lbs (700 N), it offers robust performance for various applications. Experience smooth operation and durability with this essential component from the drylin series, perfect for enhancing your projects.