igus-icon-lupe
igus-icon-lupe
2 から 1
- 非常に軽量
- イグリデュールJ/J200製スライド部との組み合わせが最適
- 低摩耗
- 耐食性
- アルミニウム EN AW 6060/6061 (ALU)
igus-icon-lieferzeitAWMP-08
8
中実軸
drylin R aluminum shaft, solid/hollow shaft, AWMP, is a shaft guide with low weight. It is optionally available in combination with the iglidur J/J200 sliding foils, which ensures low wear of the plain bearings. Manufactured from EN AW 6060/6061, the shaft offers high resistance to corrosion.