igus-icon-lupe
- Made from the high-performance plastic iglidur® J
- Low coefficient of friction
- Screw through the reinforced hole in the middle for a firm hold
igus-icon-lieferzeitRSDJ-40-06
40
The drylin® sliding plates made from the high-performance plastic iglidur® J are available from stock and can be used in a wide range of applications. Larger masses can be moved against various surfaces (steel, aluminium, stainless steel etc.) with a low coefficient of friction without lubrication. A screw connection via the metal insert guarantees a firm hold.