Thread type: metric, standard for highest level of compatibility
Version: Standard
Cylindrical lead screw nut
igus-icon-lieferzeitJSRM-C-01-M5
12
12
M5
Lead screw nut made of iglidur J - high efficiency at all speeds Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:
► Low coefficient of friction - low wear rates ► Application range up to +90°C upper long-term application temperature ► Permissible permanent surface pressure in the threads 0 - 4.0MPa