igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
3 から 1
- 非常に軽量
- イグリデュールJ/J200製スライド部との組み合わせが最適
- 低摩耗
- 耐食性
- アルミニウム EN AW 6060/6061 (ALU)
igus-icon-lieferzeitAWMU-12
12
標準
Discover the drylin® R aluminium shaft, supported, AWMU, made from corrosion-resistant aluminium EN AW 6060/6061. With its low weight and optimal combination with liners made of iglidur® J/J200, it ensures low wear on the plain bearings. It is ideal for applications that require low weight and high durability. Trust in the quality of drylin® for reliable performance in any environment.