igus-icon-lupe
igus-icon-lupe
2 から 1
- 非常に軽量
- イグリデュールJ/J200製スライド部との組み合わせが最適
- 低摩耗
- 耐食性
- アルミニウム EN AW 6060/6061 (ALU)
igus-icon-lieferzeitAWMR-12
12
チューブ
drylin® R AWMR aluminium hollow shaft is made from EN AW 6061/6060. It is hard anodised with a rigidity of up to 550HV. Due to the technical surface treatment, slight colour deviations may occur between the shafts. This shaft is cut with a tolerance of ±1mm unless otherwise specified. Customised tolerances are available upon request. Our iglidur J and J200 plain bearings are the best match for our anodised aluminium shafts. A160 and E7 can also be used on this shaft material while our X liners should be avoided.