- Smooth manual operation: Play and guidance adjustable via eccentric rollers
- Cost-effective carriages thanks to zinc die-casting
- For loads up to 200 N
- 100% lubrication-free and maintenance-free
言語の変更 :
drylin C roller carriage "CamRoller series"
With the new drylin C series, igus is presenting a genuine CamRoller track roller guide for the first time - developed for applications in which extremely smooth manual operation is crucial. The roller carriages run on compact 30mm rails with a system height of just 30mm. This makes the series ideal for manual adjustments, e.g. safety doors on machine tools, doors and sliding solutions in yachts and ships, cabin interiors and a wide range of other moving constructions. Unlike classic ball guide systems, the drylin® C roller guide systems allow for quiet, low-vibration operation due to the use of plastic rollers. They are suitable for robust requirements such as safety gates as well as for high-quality interior fittings, e.g. the adjustment of monitors, displays or screens. A special feature of the new series: in addition to straight rails, curved profiles are also available, and even the standard roller carriage can be adapted to these radii by adjusting the rollers. Advantages of the drylin C CamRoller guides
·
Extremely smooth manual operation: ideal for doors, hoods and manual
adjustments
Technical data