drylin® linear plain bearing RA160M | FDA-compliant
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
3 から 1
Quick assembly
FDA- and EU10/2011-compliant
Quiet sliding instead of rolling noise of metallic balls
Solid plastic bearing made from iglidur® A160
igus-icon-lieferzeitRA160M-01-12
12
Linear plain bearings made of solid plastic are robust in use and offer easy handling. The new solid plastic bearing made of iglidur® A160 thereby fulfils the conformities of the food processing industries (EU10/2011 and FDA).
Tech up
High media resistance and extremely low
moisture absorption
Compliant with FDA and EU10/2011-
regulation
Channel in the inner geometry for better outflow
Secure press fit
Quiet sliding instead of rolling noise of metallic balls
Reduce costs
Extremely lightweight due to 100% plastic
100% maintenance-free due to self-lubrication
Easy spare parts management
Proofs
igus® test trial on crank test rig, test load 100N, speed 0.3m/s, intermediate recording of running performance 500km, wear rate 0.32µm/km
Sustainability
100% elimination of lubricants
Sensitive use in food, medical and
pharmaceutical industries
igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes: igus.eu/hydroprs