readycable® servo cable suitable for Motor Power Company 00310801065x, basic cable, PVC, 7.5xd

MAT9753902 product image
igus-icon-lupe
1. Pressure extruded oil resistant PVC compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
igus-icon-lupe
2 から 1
MAT9753902 product image
1. Pressure extruded oil resistant PVC compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
  • 高荷重作業向け
  • PVC外被
  • 耐油性(DIN EN 50363-4-1準拠)
  • シリコーンフリー
  • 難燃性
  • 全体シールド
  • 最長4年の無償交換保証
igus-icon-lieferzeitMAT9753902