igus-icon-lupe
igus-icon-lupe
2 から 1
- Start and stop button for analogue movement
- Specification of speed or position with potentiometer
- Quick setting adjustments thanks to single potentiometer
- Easy to use without a laptop
igus-icon-lieferzeitDLE-CU-5
Motorised movements can be selected, started and stopped using the igus control units matching the D1 motor control system. A higher-level control system or a laptop are no longer required to use the application. Initial automation solutions can be implemented using control units without need for prior knowledge.
A start and stop button can be used to start or stop an analogue movement. A speed or position is specified and executed directly by means of a potentiometer, which can execute one revolution. The single potentiometer allows quick adjustment of the settings.
![]()
Tech up:
Cost down:
Proof:
Sustainability:
電話およびチャットでの対応時間:
月曜~金曜:8:45~18:00