igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
3 から 1
- 寸法Kシリーズ:DIN ISO 12240規格に準拠
- ハウジング材質:イグミッドG
- 球面ボール材質:イグリデュールW300/J/J4
igus-icon-lieferzeitEGLM-04-J4
4
イグリデュールJ4
igubal spherical plain bearing
Our igubal EGLM spherical plain bearing is maintenance-free, lubrication-free, lightweight, robust, cost-effective, dirt-resistant and corrosion-resistant. It can compensate for misalignment and is easy to install. The housing is made of igumid G, a particularly impact-resistant, long-fibre-reinforced polymer, suitable for long-term temperatures from -30 °C to +80 °C.
In the standard spherical plain bearings, the spherical cap is made of iglidur® W300, a material that is characterized by the lowest friction values in dry running and an extremely low stick-slip tendency. The latter is particularly important for low loads and very slow movements.
Typical areas of application: