- ソフトウェアやパソコン不要でコントローラから直接簡単に制御
- リミットスイッチまたは消費電力による動作
- 正転/逆転、速度等がコントロール可能
- スイッチやジョイスティックも接続可能
- 連続/断続運転など、多様な操作モード
- 様々な加速度率に調整可能
- 電源供給 24V / 2.5A
ダウンロードタブでD3 dryveの関連資料をご覧いただけます。
言語の変更 :
dryve motor control system - connect, select, control ...
Endless movement, button-controlled end-to-end movement -
simply defined with the new control drylin® E linear systems from igus®.
Ready to use immediately
The dryve motor control system can be adapted
to your needs with just a few settings of dip switches. In this way, all necessary
settings can be made in one minute.
Simple movements
If movements need be carried out at a predefined speed
at the "push of a button", this can be implemented with jog mode. Limit switch control is possible via limit switch/block travel.
Strong engineering
The nominal current of 2.5A matched to the motor results in
powerful and dynamic movements. Force and speed can be set flexibly
using two potentiometers. If the set force is exceeded, the motor is switched off automatically.