Knife edge rollers online shop

Knife edge rollers or rolling knife edges made of iglidur high-performance plastics are designed for particularly tight deflection radii. They are maintenance-free, do not require lubrication, and thus prevent product contamination. They are particularly easy to clean and suitable for direct food contact (FDA-compliant and in accordance with EU 10/2011). The following shaft diameters are available in our shop: 3, 4, 5, 6, 8, and 10 mm. The corresponding outer diameters are 9, 11, 12, 14, 18, and 20 mm. The lengths are 50 and 70 mm. Please contact us if you need help with your selection or require special parts for your specific application.

製品数: 0
何も見つかりませんか?イグスのチャットサービスでご質問いただけます。もしくは お気軽にご相談ください。