ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm

15050.07.150.0.ESD product image
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
15050.07.150.0.ESD technical drawing
igus-icon-lupe
4 から 1
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm
igus-icon-arrow-left
igus-icon-arrow-right
内高さ[Hi]
内高さ[Hi]
80 mm
最大ケーブル外径
最大ケーブル外径
72 mm
開閉方式
開閉方式
内周側または外周側で開閉
内幅 [Bi]
内幅 [Bi]
75 mm
曲げ半径[R]
曲げ半径[R]
150 mm

製品の構成&価格計算

中心以外の固定端位置info
info
合計価格
155,782円
14,162円 / リンク毎に設置価格には消費税が含まれております。送料は別途申し受けます。
19営業日で出荷可能

部品リスト

(1)
エナジーチェーン
部品番号 : 15050.07.150.0.ESD155,782円
ESD energy chain 15050 series | Crossbars every link: openable along the inner and outer radius | Inner height: 80mm