ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm

14240.05.150.0.ESD product image
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
14240.05.150.0.ESD technical drawing
igus-icon-lupe
4 から 1
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm
igus-icon-arrow-left
igus-icon-arrow-right
内高さ[Hi]
内高さ[Hi]
62 mm
最大ケーブル外径
最大ケーブル外径
56 mm
開閉方式
開閉方式
内周側または外周側で開閉
内幅 [Bi]
内幅 [Bi]
50 mm
曲げ半径[R]
曲げ半径[R]
150 mm

Article structure & price calculation

中心以外の固定端位置info
info
合計価格
87,527円
7,957円 / リンク毎に設置価格には消費税が含まれております。送料は別途申し受けます。
19営業日で出荷可能

部品リスト

(1)
エナジーチェーン
製品番号: : 14240.05.150.0.ESD87,527円
ESD energy chain 14240 series | Crossbars every link: openable along the inner and outer radius | Inner height: 62mm