Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm

Energy tube R58 series
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
58.050.075.0 technical drawing
igus-icon-lupe
5 から 1
Energy tube R58 series
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm
igus-icon-arrow-left
igus-icon-arrow-right
内高さ[Hi]
内高さ[Hi]
35 mm
最大ケーブル外径
最大ケーブル外径
32 mm
開閉方式
開閉方式
外周側で開閉可能
内幅 [Bi]
内幅 [Bi]
50 mm
曲げ半径[R]
曲げ半径[R]
75 mm

製品の構成&価格計算

中心以外の固定端位置
mm
合計価格
19,158円
618円 / リンク価格には消費税が含まれております。送料は別途申し受けます。
納期はお問い合わせ下さい。

部品リスト

(1)
エナジーチェーン
部品番号 : 58.050.075.019,158円
Energy tube series R58 | Swarf protection at high speeds and quiet operation, openable along the outer radius | Inner height: 35mm