配送先を選択して下さい

国/地域ページの選択は、価格、配送オプション、製品在庫など様々な要素に影響します。

Design data for DIY filament spool holder for large spools

The filament spool holder for large spools is suitable for all 3D printer models and enables the whole length of filaments to be unrolled from the spool with hardly any resistance or friction. It is designed for filament spools with an outer diameter between 300mm and 350mm.

Conventional aluminium profiles, 3D-printed parts made of the wear-resistant laser sintering material iglidur i3 and low-friction xiros ball bearings were used for the construction of the igus model.

Simply fill in the form and receive the design data directly afterwards by e-mail with a download link.

DIY filament spool holder for large rolls

I would like to download the design data:

* このフィールドは、必ず入力してください

私のデータ処理に関する詳細については、データ保護情報をご参照ください。