Room gantries

Room gantry  
The construction kit system of the drylin® gantry series ensures smooth, lubricant-free gliding.

The mechanical engineering sector and its suppliers face major global challenges. Competition is intensifying further, price pressures are increasing, as is the demand for local production. We offer affordable complete systems that automate tasks in order to produce faster and more effectively.

With the room gantry, three-dimensional applications can be implemented.
 
Application examples are:

Measuring and testing automation

Handling and assembly technology

Identification in microelectronics and medical technology

Small parts handling tasks

Simple handling tasks


Benefits:

Simple construction

Initiator mounting via T-slot on the entire length of the profile

Finished modular system with cantilever axis

Everything from a single source


When to use igus® room gantries:

With loads up to 2,5 [kg]

With precision requirements up to 0,8 [mm]

With speeds up to max. 0,5 [m/s]

Room gantry details

 

Installation instructions room gantry

 

Assembly instructions / proximity switch kits

 

Please request your custom gantry from us using the form shown below, or take advantage of our telephone-based consulting.

Request custom room gantry

Requirements information

Quantity/lot size One-off application Series of applications
New constructions Technical improvements Reduction of costs

application data

Coordination of the centre of mass
at the locating axis
Stroke length
sy: mm X-axis: mm Load capacity: kg
sz: mm Y-axis: mm Additional pusher forces: N
sx: mm Z-axis: mm Acceleration: m/s²
Running performance: km Duty cycle: % Speed: m/s
System design
Single axis (X) Twin axis(XX) Flat gantry (XXY) Line gantry (XZ) Room gantry (XXYZ)
Installation position
horizontal Vertical lateral inverse
Required accuracy
(at the load point) mm
Ambitient temperaturer °C
Humidity: Yes No
Preferred igus® linear system:

Motor technology and drylin® E accessories

Motor technology: Stepper motor DC_Motor
Design: stranded wire Connector Encoder Encoder & Brake
Connection cable: No 3 meters 5 meters 10 meters
Connector design: Straight Angled
Limit and reference switches: No NC / Opener NO / Closer Quantity: St.
Customer motor
Producer: Type-No.

e-chains®

e-chains®: Yes No
Additional cables: Yes No (per ex. pneumatic / electric)

More information:

sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


問い合わせフォーム

*欄は必須項目です。

御社名:*
氏名(姓):*
氏名(名):*
電話:
Eメール:*
カタログ・サンプルご希望の方は、以下のフォームに住所をご記入下さい。
ビル・マンション・アパート名:
郵便番号:
住所(都道府県、市/区):
国:
住所(その他):
はい、私はイグスの現在の製品やサービスについての情報をEメールで受け取りたいと思います。私は、イグスによる私のデータの独占的な使用について、データ保護規則に従って広告メールの枠組みの中で同意します。私は、全てのEメール内の「配信停止」リンクによって、将来いつでもこの同意を取り消せることを理解しています
私はこの データ保護規則及びデータ処理に同意します。この承認はいつでも取り消すことができます。
送信
Do you need additional help selecting the right size of the unit?

Application examples

You can find gantry applications here

Lubricant-free pick&place systems

 

XYZ gantry

 

drylin® room gantry in plasma cutter

 

drylin® room gantry for pipetting automation

 
 

drylin® room gantry in order picking system

 


 
drylin® linear technology in the Cobot 3D printer

担当は

Alexander Mühlens +49 2203 9649 7742 ご要望

マイ・イグス マイカタログ
最少発注数なし
8:30 ~ 20:00 問合せ+ご相談 最短24時間以内出荷* カタログ/サンプル請求

各種製品のお問合せに、
技術専任者が
お答えいたします。
ヘルプデスク:
平日8:30~20:00
Tel: 03-5819-2500
Mail: helpdesk@igus.co.jp

メールマガジン登録
取引条件 インプリント 一般的な注釈 個人情報保護方針