From dried mud to desert dust: Mountain bikes can become really dirty, but now the automated washing station “QBike” has been developed. It is a highly valuable construction with an attractive price, which makes it a perfect solution for each bike rental and high-end bike shop. Tow parallel rows of jets are positioned on the ground of the system – they rotate around the bicycle, spray its two sides with water and with an environmentally friendly cleaning agent, then subsequently with fresh water. Plastic bearings from igus® are just perfect for the moveable washing arm: Easy to handle, maintenance-free, dirt-resistant, mud-resistant and flexible at the same time.