igusigus-icon-cart(0)

ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm

ESD energy chain E2C.15 series
igus-icon-lupe
E2C.15.16.028.0.ESD technical drawing
igus-icon-lupe
E2C.15.16.028.0.ESD technical drawing
igus-icon-lupe
E2C.15.16.028.0.ESD technical drawing
igus-icon-lupe
4 から 1
ESD energy chain E2C.15 series
ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm
ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm
ESD energy chain E2C.15 series | One-piece, non-openable | inner height: 14.9mm
igus-icon-arrow-left
igus-icon-arrow-right
内高さ [Hi]
内高さ [Hi]
15 mm
最大ケーブル外径
最大ケーブル外径
12.5 mm
Opening principle
Opening principle
Non-openable
内幅 [Bi]
内幅 [Bi]
16 mm
曲げ半径[R]
曲げ半径[R]
28 mm