igus bearing technology in an automated blister centre. Automated medicine handling for chemist shops/pharmacies: with over 7,500 systems installed worldwide, Rowa Systems from Becton Dickinson is a clear leader in this market segment.
Linear bearing in 3D printing machine for metal parts at 150°C
In this laser-based 3D printing machine for metal parts, lubrication-free drylin linear technology enables maximum precision at 150°C and with abrasive powder.
What difference does linear technology make in handling devices?
The right linear technology allows handling devices to play to their strengths. This is what AS-Morawski experienced with the NTS Ultra-Speed handling system.
Robust guide systems in EME Parker linear actuators
The drylin N linear plain bearings with high continuity and good sliding and friction properties were installed in the linear actuator LCB from Parker EME.
A drylin W double rail system is installed in this adjustment mechanism for a motorbike footrest, which enables maintenance-free operation even with aggressive media such as salts, dirt and water.
Linear bearings for simple filling level adjustment in folding and gluing machines
When it comes to designing customer-specific folding box gluing machines, special machine constructor Bernhardt Maschinenbau relies on lubricant and maintenance-free linear plain bearings.
Bag forming, filling and sealing machine: Hygienic design of the format adjustment
On these horizontal forming, filling and sealing machines, the total freedom from maintenance over the machines' entire life cycle was particularly important for the customer.
Wear-resistant spherical and linear bearings in Niles Simmons machine tools
Today, lightweight, robust, lubrication-free polymer bearings are installed in a wide variety of locations in Niles Simmons machine tools and machining centres.