Steering rod without clearance in vehicles from TATA Motors
Even on uneven terrain, steering systems must operate permanently without clearance and noise. TATA Motors also faced this challenge. Today, iglidur JVSM plain bearings are processed in the steering rod. Unlike metal bearings, they do not need to be greased, do not loosen over time, and remain uniformly functional even during strong vibrations.
Reliable and lightweight steering system in the formula SAE
In racing, you will find components that work primarily under high loads and at the same time are lightweight. In the SAE formula, iglidur plain bearings with low friction properties are therefore used in the racing cars, which reliably withstand off-axis forces and high thrust pressure.